IESNA:LM-63-2002
[TEST]P1382965
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-722-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (52) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11572.2
TILT=NONE
52 -1 1 38 11 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1311.4 1311.4 1298.2 1290.2 1303.5 1327.3 1340.6 1369.7 1420.0 1491.6 1584.3 1682.3 1798.9 1936.7 2090.3 2265.2 2448.0 2622.8 2768.5 
2869.2 2932.8 2954.0 2869.2 2649.3 2151.3 1539.3 1457.1 1051.8 612.0 394.7 272.9 177.5 124.5 98.0 63.6 18.5 5.3 0.0 
1311.4 1303.5 1292.9 1287.6 1295.5 1322.0 1337.9 1369.7 1422.7 1491.6 1581.6 1687.6 1801.5 1936.7 2098.3 2273.1 2455.9 2630.8 2768.5 
2874.5 2940.7 2954.0 2882.5 2675.8 2161.8 1560.5 1457.1 1059.7 617.3 400.0 272.9 196.0 124.5 92.7 60.9 21.2 7.9 0.0 
1311.4 1300.8 1292.9 1290.2 1306.1 1335.3 1367.1 1409.4 1465.1 1547.2 1639.9 1748.6 1862.5 1997.6 2156.5 2328.8 2519.5 2691.7 2850.7 
2969.9 3044.1 3070.6 3017.6 2837.4 2392.3 1724.7 1624.0 1216.0 710.0 445.1 294.1 211.9 161.6 98.0 63.6 26.5 7.9 0.0 
1311.4 1306.1 1300.8 1300.8 1322.0 1361.8 1406.8 1462.4 1531.3 1613.4 1711.5 1817.4 1939.3 2066.5 2217.5 2387.0 2569.8 2763.2 2935.5 
3081.2 3181.8 3232.2 3221.6 3110.3 2837.4 2198.9 2047.9 1555.2 998.8 561.7 357.7 241.1 169.6 119.2 76.8 29.1 7.9 0.0 
1311.4 1306.1 1308.8 1319.4 1345.9 1393.5 1454.5 1523.4 1600.2 1685.0 1783.0 1891.6 2005.5 2132.7 2275.8 2434.7 2614.9 2803.0 2999.0 
3165.9 3309.0 3401.7 3438.8 3420.3 3279.9 2977.8 2850.7 2244.0 1515.4 903.4 466.3 267.6 169.6 121.9 71.5 29.1 10.6 0.0 
1311.4 1311.4 1322.0 1340.6 1375.0 1428.0 1491.6 1565.8 1650.5 1743.3 1841.3 1944.6 2050.6 2175.1 2310.2 2461.2 2630.8 2808.3 3001.7 
3189.8 3364.6 3507.7 3605.7 3669.3 3669.3 3566.0 3518.3 3271.9 2601.6 1481.0 808.0 386.8 230.5 129.8 66.2 29.1 10.6 0.0 
1311.4 1316.7 1332.6 1361.8 1406.8 1457.1 1520.7 1594.9 1669.1 1756.5 1841.3 1934.0 2040.0 2146.0 2275.8 2413.5 2567.2 2731.5 2895.7 
3075.9 3253.4 3425.6 3581.9 3698.5 3785.9 3830.9 3841.5 3796.5 3309.0 2779.1 1764.4 929.9 413.3 169.6 71.5 34.4 15.9 
0.0 
1311.4 1314.1 1335.3 1375.0 1428.0 1483.6 1541.9 1605.5 1669.1 1732.7 1804.2 1883.7 1971.1 2069.1 2180.4 2304.9 2448.0 2596.3 2750.0 
2924.9 3086.5 3248.1 3399.1 3542.1 3679.9 3793.8 3804.4 3672.0 3483.9 3377.9 2983.1 2267.8 1059.7 278.2 121.9 47.7 
18.5 0.0 
1311.4 1322.0 1348.5 1396.2 1451.8 1510.1 1568.4 1618.7 1666.4 1716.8 1769.7 1830.7 1899.6 1976.4 2071.8 2180.4 2310.2 2453.3 2596.3 
2752.6 2916.9 3075.9 3224.2 3364.6 3502.4 3568.6 3547.4 3356.7 3340.8 3301.1 3332.8 3033.5 1624.0 553.7 153.7 
53.0 21.2 0.0 
1311.4 1322.0 1348.5 1401.5 1465.1 1528.7 1589.6 1637.3 1682.3 1727.4 1775.0 1822.7 1878.4 1955.2 2047.9 2151.3 2283.7 2421.5 2564.5 
2712.9 2874.5 3025.5 3171.2 3317.0 3454.7 3457.4 3409.7 3216.3 3226.9 3136.8 3240.1 3065.3 1518.1 270.2 87.4 
39.7 21.2 0.0 
1311.4 1316.7 1351.2 1406.8 1467.7 1531.3 1597.5 1653.2 1690.3 1732.7 1783.0 1830.7 1886.3 1960.5 2050.6 2156.5 2283.7 2432.1 2575.1 
2728.8 2887.8 3041.4 3203.0 3335.5 3470.6 3457.4 3404.4 3216.3 3232.2 3131.5 3232.2 2946.0 1348.5 198.7 79.5 37.1 
21.2 0.0 
